Cylinders

Available in standard or custom-engineered models, Eaton industrial cylinders boast unmatched quality, variety and features to meet the needs of the most demanding applications around the world. From the harsh environments of offshore drilling rigs and steel mills to complex machine tools, our threaded, welded, mill duty, and custom pneumatic, hydraulic and electrohydraulic cylinders and standard industrial tie rods excel just about anywhere. They are available in bore sizes ranging from 20 mm (0.75 in) to 1500 mm (60 in) and strokes up to 22 m (900 in).