Select your location

Eaton Ellipse PRO UPS

The Eaton Ellipse PRO 650–1600VA is a line interactive UPS specifically developed to protect workstations running demanding applications. The Ellipse PRO features an LCD display for real-time status and measurements. It also features EcoControl power outlets, which enable energy savings up to 20 percent and Advanced Surge Reduction (ASR) that complies fully with the requirements of the IEC 616431-1 standard.

Ellipse PRO Range
Power rating
650 VA - 1600 VA
Topology
Line-Interactive
Form factor
Tower

LCD display

LCD screen provides clear information on UPS status and measurements. It also allows easy configuration of UPS settings

EcoControl function

Automatically disables peripherals when the master device is turned off, can cut energy consumption by as much as 20%.

Extra-flat

Extra-flat design makes it easy to install in any office environment: installation options include vertical box format, below the desk, horizontally under a monitor, 19” rack-mounted (optional 2U kit) and wall-mounted (optional kit).
How to buy from Eaton