Select your location

Eaton Metered Input rack PDU

ePDU G3 Metered Input models allow metering to the branch and phase level for effective load balancing, with no switching. Models include IEC Class 1 (1%) billing grade accuracy, an advanced hot-swap meter with LCD pixel display showing V, W, A and kWh, and the ability to daisy chain 8 ePDUs to share the same network connection and IP address.

Network connectivity & LCD

Eaton Metered Input ePDU provides network connectivity and advanced LCD for easier configuration. ePDU G3 has Hot-Swap network components – update or change without changing the outlet state.

Billing Grade Accuracy

IEC +/-1% Billing Grade Accuracy: Meter your energy consumption (kWh) plus V, W and A extremely accurately.

Current Metering

Input and Phase Metering, Circuit Breaker Current Metering
How to buy from Eaton