Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

ABSORPTION INSERT

ABSORPTION INSERT filter elements combined with standard filter bags and a stainless steel charging ring provide the ultimate solution for increased dirt and oil removal capacity. The ABSORPTION INSERT filter element fits in ACCUGAF, DURAGAF, LOFCLEAR 100 (except LCR-130), Monofilament, Multifilament, SENTINEL, SNAPRING and UNIBAG filter bags.

ABSORPTION INSERT
Material
Melt-blown
Efficiency
Nominal
Capacity
High

Core features

Ultimate solution for increased oil removal capacity

  • The ABSORPTION INSERT filter element is a hollow pillow placed inside a standard filter bag
  • 1.9 lbs (850 g) highly efficient melt-blown polypropylene ‘spaghetti’ fibers virtually traps two times its own weight
  • Perforated spunbond cover layer keep all polypropylene ‘spaghetti’ fibers perfectly together
  • Extruded polypropylene core stabilizes the filter element and allows a homogeneous and constant liquid flow from the inside to the outside
  • Stainless steel charging ring directs the liquid flow directly into the center core preventing the filter element from collapsing
  • Material is free from silicone and crater-forming substances

Key ABSORPTION INSERT applications

  • Oil and gel removal in metal cleaning
  • Paint and coating
  • E-coating

How to buy from Eaton