Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO PR ENDURA S

Eaton's BECO PR ENDURA S support sheets with endotoxin content of < 0.08 EU/ml after rinsing with 1.23 gal/ft² (50 l/m²) WFI (Water for Injection) are specifically formulated for precoat filtration and valuable product recovery in pharmaceutical and biotechnology applications. The very exceptional surface qualities enable quick and easy paste release in applications such as plasma fractionation. 

BECO PR ENDURA S
Filter Material
High strength artificial fibres
Application
Pre-coat filtration
Compliance
FDA, EC1935; Validation Guide available

Core features

  • Extremely low content of extractable components
  • Low endotoxin content through special production technique
  • Comprehensive quality assurance for all raw and auxiliary materials and intense in-process controls ensure consistent quality of the finished products
  • Increased product yield during cake harvesting due to the extremely smooth and hydrophobic surface
  • Easy past recovery (harvest) and secure handling due to high wet bursting strength
  • Reduced product loss due to the low hold up volume (small thickness and optimized permeability
  • The filter material meets the guidelines of FDA, CRF 21 § 177.2260
  • A Validation Guide is available upon request

Special Low-Endotoxin Filter Sheet for Precoat Filtration with Minimum Loss of Product
BECO PR ENDURA S

The application of Eaton's BECO PR ENDURA S in precoat filtration, particularly for cake harvesting as part of plasma fractionation, ensures safe and economic filtration results. Product loss during cake harvesting is minimized due to the extremely smooth and hydrophobic surface of BECO PR ENDURA S. The high wet bursting strength of BECO PR ENDURA S further simplifies cake harvest through secure handling. Even if the intention is to extract the filtrate as a resource substance during precoat filtration, product loss is minimized due to the low suction volume (small thickness and hydrophobic matrix) of BECO PR ENDURA S.

Standard Support Sheet in Low-Endotoxin Design
BECO PR ENDURA

Eaton's BECO PR ENDURA support sheet combines the positive mechanical and filtration characteristics according to the requirements of the pharmaceutical industry. This support sheet is suitable for precoating with a variety filter aids and is frequently used for the separation of activated carbon (e.g. for decolorization of antibiotics). Due to its high synthetic fiber content, Eaton's BECO PR ENDURA has high chemical resistance, even for solutions with extreme pH values.

Endotoxin Content of the BECO PR ENDURA Range*
In order to determine the endotoxin content, support sheets are rinsed with endotoxin-free water.
Filtration speed: 500l m-2 h-1
Sampling after: 50 l m-2

How to buy from Eaton