Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFMEM N

LOFMEM N membrane filter cartridges uses absolute rated Nylon 6.6 membrane that is inherently hydrophilic and has excellent chemical resistance. LOFMEM N is manufactured without the use of glues, adhesives or wetting agents, ensuring high purity in every application.

Absolute rated Nylon 6.6 membrane filter cartridges have superior chemical compatibility making them the preferred choice for high purity water filtration, organic solvents and aqueous co-solvent systems, and other water and process applications. 

LOFMEM N
Filter material
Nylon 6.6 membrane
Retention
Absolute
Max. operating temperature
176 °F (80 °C)

Core features

  • Hydrophilic Nylon 6.6 membrane
  • Superior chemical resistance
  • Absolute rated filtration
  • All-thermal bonded construction, no adhesives
  • No wetting agents
  • Available in multiple configurations

How to buy from Eaton