Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFPLEAT AG

Get absolute efficiency with this cost-effective all polypropylene cartridge. The pleated design provides a large surface area for long lasting filtration efficiency.

Eaton’s LOFPLEAT AG absolute rated filter cartridges are suitable for a wide range of critical process applications.

LOFPLEAT AG
Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Core features

  • Fits broad application range with 0.2 to 50 μm retention rating
  • Beta rating of 5000, 99.98% efficiency
  • High flow and long service life for minimum maintenance
  • Available in continuous lengths up to 40 inches
  • Eliminates dirt unloading at high differential pressures due to fixed pore structure

How to buy from Eaton